Change Product Line
 

FANUC Industrial Robot Options

Two-Axis Servo Positioner

Two-Axis
Description

FANUC Two-Axis Servo Positioner is a high performance positioner designed to provide automation integrators a flexible, reliable and cost effective solution for part and tool manipulation. Two-Axis Servo Positioner includes FANUC servo motors, integrated piping and weld power cable, near zero backlash RV-reducer and faceplate with dowel holes to ensure fixture location repeatability.

Request Product Information

Arc Welding Solution Arm

Arc
Description

FANUC Arc Welding Solution Arm provides many advantages over a conventional robotic torch configuration. The Dress-out Package eliminates the typical torch offset, increasing the stability and reliability of the torch cable assembly. Increased arc density is easily achieved with two or more robots working closely together without interference.

Product Information
image

AccuChop

AccuChop
Description

AccuChop is a process control package used in fiberglass lay-up applications which provides features for resin and glass delivery rate control and display, as well as various detection alarms. AccuChop is designed for both gelcoat (resin and catalyst) and chopped fiberglass (resin, catalyst and glass) applications. Both resin flow and glass feed can operate under open loop or closed loop control. The functionality provided also handles error recovery events and does not require PLC logic to spray parts.

Product Information
image

AccuDeflash

AccuDeflash
Description

FANUC America developed AccuDeflash, an innovative patented process for robotic deflashing and trimming of a wide variety of plastic parts. The process utilizes the speed, repeatability and reliability advantages of FANUC robots to provide a consistent automated process. The process allows a robot to deflash and trim plastic parts that may vary in size or shape. AccuDeflash is successful because it tolerates part-to-part variations.

Request Product Information Sheet

ACCUFLOW

ACCUFLOW
Description

ACCUFLOW is a closed loop fluid delivery control system providing quality paint performance improvements for use with FANUC finishing systems. ACCUFLOW’s ability to correct for dynamic changes in fluid pressure, viscosity and other flow parameters provides consistent, repeatable fluid delivery volume.

Request Product Information Sheet

ACCUmist

ACCUmist
Description

ACCUmist is a process control package used in die spray applications which provides features for precision delivery of die spray as well as interactive process control and monitoring. Unlike traditional flooding-style die sprays, ACCUmist process control capability allows the die caster to make the necessary adjustments to avoid overspray die problems such as under/over cooling and improve productivity by reducing downtime for die maintenance and die repair.

Request Product Information Sheet

Adaptive Welding

Adaptive
Description

FANUC America has taken its proven arc welding process technology and combined it with the joint sensing capabilities of the Servo Robot sensor to offer a real time adaptive welding process. Operating within the ArcTool application software is a user-definable adaptive algorithm that utilizes sensor feedback to dynamically adjust welding parameters. These parameters include weaving, travel speed, voltage and wire feed speed to volumetrically fill the supported joint designs.

Product Information
image

Integral Pump Control

Integral
Description

The FANUC America Integral Pump Control is designed for the application of one or two component paint materials. IPC features metering pumps directly coupled to FANUC servo motors which are operated by the SYSTEM Robot Controller.

Request Product Information Sheet

Integral Servo Dispenser

Integral
Description

FANUC Integral Servo Dispenser (ISD) is a precision metering device designed to enhance performance and provide accurate control of material used in FANUC sealant automation systems.

Request Product Information Sheet

iPendant

Description

The ergonomically designed iPendant is the next generation in user interface technology from FANUC America. The Internet-ready iPendant allows users to browse the information available on the Internet/Intranet. Users can also customize robot information displayed on the iPendant.

Product Information
image

Multi-Function Gun Sealer Applicator

Multi-Function
Description

This applicator is intended for use with a volumetric controlled metering device like FANUC Integral Servo Dispensing-ISD = +/-1% or FANUC Integral Pneumatic Servo-IPS = +/- 3%.

Request Product Information Sheet

Multi-Stream Applicator (MSA)

Multi-Stream
Description

This applicator is intended for use with a volumetric controlled metering device like FANUC Integral Servo Dispensing-ISD = +/-1% or FANUC Integral Pneumatic Servo-IPS = +/- 3%.

Request Product Information Sheet

ServoBell Paint Applicator

ServoBell
Description

The ServoBell Paint Applicator is an electrostatic direct charge waterborne rotary bell atomizer developed by FANUC. The ServoBell is designed for high-performance, robot bell spray applications.

Request Product Information Sheet

ServoTorch

ServoTorch
Description

FANUC America ServoTorch is a fully-integrated, servo-controlled, wrist-mounted, four-roll (4) “Pull” wire feeder controlled by the ARC Mate series robots. The design is optimized to feed aluminum and soft wire. The drive motor is a proven FANUC high torque servo motor with a pulling capacity suitable for unassisted wire feeding from conventional spools or pay-off packs.

Product Information
image

SpeedDock Color Change Station for ServoBell

SpeedDock
Description

FANUC America' SpeedDock Color Change Station is a complementary product to the direct charge waterborne ServoBell rotary bell atomizer.

Request Product Information Sheet

VersaBell Paint Applicator

VersaBell
Description

The VersaBell Paint Applicator is an electrostatic rotary atomizer developed by FANUC. The VersaBell is designed for highperformance, robotic bell spray applications.

Request Product Information Sheet

VersaBell Test Stand

VersaBell
Description

The FANUC applicator test stands are electric-pneumatic devices used to test the FANUC VersaBell and ServoBell applicators.
When properly utilized, the test stand can decrease production downtime by insuring the paint applicators are functioning properly before they make it to production. The test stand is used to test all pneumatic, bell speed and high voltage functions of the applicator.
The dual test stand can test the same functions on both the VersaBell I and VersaBell II applicators.

Request Product Information Sheet

FANUC Controller Options

R-30iA™ Extended Axis

Description

FANUC AC servo motors áiF, áiS and âiS are best suited for highspeed and high-precision robotic applications, including Linear Track, Servo Gripper, Turntable or servo drive for part conveyors.

Request Product Information Sheet

SYSTEM R-30iA I/O Products

AccuChop
Description

FANUC America offers a wide range of Input/Output (I/O) products for the R-30iA Controller to meet end user application requirements. FANUC America’s I/O link devices (Model A, Model B and Process I/O) are limited to a total of 512 inputs and 512 outputs (each analog channel consumes 16 points of digital I/O within this area).

Request Product Information Sheet