Change Product Line

Robots for Metal Fabrication Automation

Metal Fabrication Robots
Arc Welding
Material Removal
Spot Welding
Case Studies
3D Remote Laser Scanner Welding Machine with FANUC R-2000iB Robot
FANUC M-1iA Pick and Place Robot Blister Packs Small Weld Tips
FANUC M-1iA Robotic Fan Blade Deburring Machine
FANUC Multi-Arm Welding Robots Weld Loose Brackets Onto Exhaust Assembly
FANUC Robot Loads & Unloads Crankshaft Spray System - Courtesy of Turbo Spray
FANUC Robot Polishes Tool Boxes Using Energy Efficient LVC Feature
FANUC Robots Demonstrate Coordinated Robotic Spot Welding
GMAW Laser Welding Robot MIG Welds Two Heavy Metal Plates
Handling Robot Picks & Sorts Wires for Welding
Heavy Weldment Part Transfer with FANUC M-2000iA/1200 Robot - Courtesy of Ellison Technologies
Industrial Robot Path Planning Made Easy with FANUC Robotics Constant Path
Multiple FANUC Welding Robots Weld Tool Box Brackets (Welding Simulation)
Pick and Place FANUC M-3iA Robot Stacks Stamped Parts at 90 Picks/Minute
Robotic Arc Welding
Robotic CNC Spring Forming Machine with FANUC M-1iA Pick and Place Robot
Robotic Friction Stir Welding Automation - Courtesy of CRIQ
Robotic Machining & Gauging with the FANUC LR Mate 200iC Robot
Robotic Palletizing of Finished Machined Parts
Robotic Part Inspection with the FANUC LR Mate 200iC Robot
Rough Finishing Robot Cell
Toolbox Welding Using FANUC Flexible Arc Welding Robot
World's Strongest Six-Axis Robot Transfers Large Parts to FANUC ROBODRILL Machine Tool
Technical Articles
Benefits of Flexible Part Feeding
Error Proofing Using iRVision
Flexible Fixturing Enhances Production Flow in Welding Environments
Intelligent Robot Plasma Cutting
Large Part Robotic Material Handling
Painting Small Masked Parts Using Robots and Chain-On-Edge Machines
Robotic Automation for the Fabrication of Wind Turbine Power Generators
Smooth Robot Motion using Constant Path
Using Robotics to Go From CAD to Path
Utilizing Force Sensors in Your Robotic Applications