Change Product Line

Material Removal Robots - FANUC America


Cutting Robots, Grinding Robots, Deburring Robots, Deflashing Robots, Polishing Robots, Waterjet Cutting Robots, Routering Robots

FANUC's material removal solutions cover an extensive variety of applications. iRVision provides real time error proofing to ensure proper process and product quality. Our integrator partners offer the most unique flexible solutions in the industry. We have the widest range of products and the most capable integrator partners in the industry.

Learn more about robotic arc welding
FANUC Material Removal Robots
Model
F-200iB LR Mate 200iC LR Mate 200iC/5C
LR Mate 200iC/5F LR Mate 200iC/5H LR Mate 200iC/5L
LR Mate 200iC/5WP LR Mate 200iD LR Mate 200iD/4SH
LR Mate 200iD/7H LR Mate 200iD/7WP M-10iA
M-10iA/10M M-10iA/12 M-10iA/7L
M-2000iA/1200 M-2000iA/900L M-20iA
M-20iA/12L M-20iA/20M M-20iA/20T
M-20iA/35M M-710iC/12L M-710iC/20L
M-710iC/45M M-710iC/50 M-710iC/50H
M-710iC/50S M-710iC/50T M-710iC/70
M-710iC/70T M-900iA/200P M-900iA/260L
M-900iA/350 M-900iA/400L M-900iA/600
M-900iB/280L M-900iB/360 M-900iB/700
R-1000iA/100F R-1000iA/80F R-2000iB/100P
R-2000iB/125L R-2000iB/150U R-2000iB/165F
R-2000iB/165R R-2000iB/210F R-2000iB/220U
R-2000iC/125L R-2000iC/165F R-2000iC/165R
R-2000iC/210F
Product Information
F-200iB Series.pdf
LR Mate 200iC Series.pdf
M-10iA and M-20iA Series.pdf
M-1iA Series.pdf
M-2000iA Series.pdf
M-20iA Series.pdf
M-710iC Series.pdf
M-900iA Series.pdf
M-900iB/700.pdf
R-1000iA Series.pdf
R-2000iB Series.pdf
R-2000iB/200T.pdf
Videos
Aerospace Blade Leading and Trailing Edge Profiling System with LR Mate Series Robot
Automated System Uses Overhead Gantry Robot & Deburring Robot To Machine Parts – Matrix Design
AV&R Aerospace Blade Blending and Profiling System with LR Mate 200iD Robot
Die Cast Tending with the Compact LR Mate 200iD/7L Robot - Durabotics
Laguna Tools Introduces the SmartShop III Router with FANUC CNC Control - Part II Why FANUC
LR Mate 200iC Deburring Robot with FS-10iA Force Sensor
LR Mate 200iD Robotic Snap Ring Groove Deburring - Redin Production Machine
M-10iA Belt Sanding and Polishing of Plumbing Handles - Acme Manufacturing
M-1iA Deburring Fan Blades
M-1iA Smoothing the Edges on Reading Glass Lenses
M-20iB/25 - Intelligent deburring
M-3iA/6A Deburring with FS-15iA Force Sensor
M-710iB Meat Cutting for Pork Ribs and Bacon
M-710iC De-burring, Filing, De-scaling, Drilling, Sanding and Smoothing of Aluminum Castings - TEC Automation
M-710iC Stair Rail Milling - KMT Robotic Solutions
M-900iA/350 Foundry Parts Grinding
Motorcycle Wheel Deburring and Milling with iRVision and FANUC Robots
P-350iA - sanding and coating with automated tool change
R-1000iA Door Handle Polishing - Acme Manufacturing
R-2000iB Automotive Running Board Polishing
R-2000iB Laser Cutting KMT Auto Parts
R-2000iB/210F Truck Rim Polishing
Robotic Milling Workstation for Aluminum & Vinyl Window Extrusions - TesPro Equipment
Robotic System Deburrs Nearly 500 Fineblanked Parts Per Hour – Abtex Corporation
Robotic System for Machining & Deburring Transmission Components – Matrix Design
Robotic System for Plasma Cutting Structural Steel Beams & Heavy Plates - Inovatech SteelPRO 900
Tube Machining Center with FANUC CNC & Machine Tending Robot - Bardons & Oliver RH700