Change Product Line

  FANUC America Industrial Robot Software A to Z


4D Graphics

The 4D Graphics option allows a 3D graphics processing engine in the iPendant to display the robot, tooling, parts, and other cell components in 3D desktop quality graphics. When coupled with the robot controller internal data, the teach pendant displays invisible data in the robot as the 4th dimension of information.
Request Product Description Page

AccuDeflash

AccuDeflash, an innovative patented* process, for robotic deflashing and trimming of a wide variety of plastic parts. The process allows a robot to deflash and trim plastic parts that may vary in size or shape. *US PATENT No. 6,086,294
Request Product Description Page

Advanced DCS Package

The Advanced DCS Package includes the most popular and most frequently used safety options and the powerful 4D Graphics option in a single, cost-effective package.
Request Product Description Page

Advanced EIP Package

The Advanced EIP (Ethernet/IP) Package includes the most popular and most widely used communication options. It includes: Ethernet/IP Adapter, Ethernet/IP EDA, PC Remote iPendant, HMI Device, and Remote iPendant options in a single package. This option is recommended for FANUC Robot interface to a Rockwell GuardLogix, or a CompactLogix PLC.
Request Product Description Page

ArcTool

The ArcTool application software package provides a unique process solution for robotic arc welding.
Request Product Description Page

ArcTorchMate

The ArcTorchMate option provides a cost effective, easy-to-use solution for automatic adjustment of the Tool Center Point (TCP) on single motion group systems, or for systems that incorporate the MultiARM feature (two or more robots controlled by a single controller).
Request Product Description Page

Auto Backward Exit

Auto Backward Exit (R861) allows a robot to start recording its path at a certain point in a program, and accurately move backward (bwd) along the recorded path to return to the original start point under program control.
Request Product Description Page

Basic Process Axes

Basic Process Axes allow you to configure and operate a servo motor or motors independent of any motion group using either group inputs or two special teach pendant instructions.  This option is recommended for driving conveyors, spindles etc., with an auxiliary servo motor.  A process motor has the following characteristics: The axis accepts only speed commands, the axis position cannot be commanded directly, and the axis does not belong to any motion group.
Request Product Description Page

Collision Guard

Collision Guard provides a highly sensitive method to detect that the robot has collided with an object and then stops the robot immediately. This helps to minimize the potential for damage to the end-of-arm tooling and robot. Collision Guard is effective for both program and jog motion.
Request Product Description Page

Constant Deposition

Constant Deposition is a control technique to keep the wire deposition rate constant during welding. It matches the filler wire feed rate to the robot motion. The wire feed speed is adjusted as the robot speed varies due to acceleration, deceleration, or programmed speed changes.
Request Product Description Page

Constant Path

Constant Path allows the robot to maintain the same path regardless of static or dynamic speed override changes. A path that has been taught and tested at a low speed override will be maintained when the program is executed at 100% override.
Request Product Description Page

DCS Safe I/O Connect

DCS Safe I/O Connect is used to read and set safety inputs and outputs.
Request Product Description Page

Diagnostic Video Monitor

Diagnostic Video Monitoring (DVM) enables you to record pictures related to robot events using the robot’s vision hardware.
Request Product Description Page

EtherNet Global Data (EGD) I/O

Ethernet Global Data (EGD) allows exchange of I/O over Ethernet to other devices, such as robots and the GE Fanuc 90/30 PLC, which support the EGD protocol. EGD uses UDP/IP and is based on a Client-Server model. EGD can be configured to exchange up to 256 bytes of I/O.
Request Product Description Page

Enhanced Mirror Image

The Enhanced Mirror Image option allows you to translate an entire teach pendant program or portion of a teach pendant program to mirror-image the original programmed points.
Request Product Description Page

Enhanced Vision Ethernet Port

The Enhanced Vision Ethernet Port provides a limited function Ethernet port which supports FTP (file transfer), user socket messaging, and HTTP (web) functionality.
Request Product Description Page

Error Code Output

The Error Code Output Option allows you to send controller error codes to another device (such as a PLC), as numeric values.
Request Product Description Page

Extended Axis Control

The Extended Axis Control option allows you to set up a FANUC servo motor to the robot motion group. Total (including robot axes) of up to 9 axes can be set up in the robot motion group. These FANUC motors are typically used to drive a Robot on a Robot Transfer Unit (RTU), operating a Servo Gripper at the robot wrist or operating other positioning/rotating devices.
Request Product Description Page

Fault & Incident Reporting

The Fault and Incident Reporting option displays the error reporting log. Problem areas can be identified by viewing a bar graph that shows the top five faults by incident, longest time, and total time. The graph only shows faults that occur during production and sorts out repetitive faults that were not fixed.
Request Product Description Page

Flexible Pressure Control Function

The Flexible Pressure Control option adds features to FANUC’s already powerful servo gun control software to help customers perform custom pressing sequences with their servo driven linear actuators. Newly added functions include ability to seamlessly switch between force and position control modes, plotting and analysis of torque versus position curves, and ability to define a custom TP programming instruction that manages the entire pressing sequence.
Request Product Description Page

High Accuracy Line Tracking

The High Accuracy Line Tracking option (R884) improves tracking accuracy by enhancing the robot’s response to conveyor velocity change.
Request Product Description Page

HMI Device (SNPX)

This function allows an HMI Device to monitor and control data remotely [from] within a robot controller. The robot communicates with the remote HMI by using the same drivers and addressing as a GE Fanuc Series 90 PLC.
Request Product Description Page

Intelligent Interference Check (IIC) for Arc

IIC (Intelligent Interference Check) for Arc (R872) is an option, enhanced [from] Intelligent Interference Check (R759), specifically to satisfy the needs of Arc Welding applications.
Request Product Description Page

iRCalibration Vision Axis Master

iRCalibration Vision Axis Mastering recovers the mastering status that can be lost during maintenance such as during motor replacement. It uses vision to align the target marks on the robot.
Request Product Description Page

iRCalibration Vision Master Recovery

iRCalibration Vision Master Recovery recovers mastering data by automatically measuring the target with the camera before and after motor / reducer replacement.
Request Product Description Page

iRCalibration Vision Mastering

iRCalibration Vision Mastering improves robot accuracy by automatically measuring a fixed target (using a camera attached to the tool tip of a robot) while changing the posture of the robot. It adjusts axes J2 through J5 mastering data and J2 through J6 axis spring constants. The spring constants can be adjusted only when the Gravity Compensation Function (used as an optional function) is enabled.
Request Product Description Page

iRCalibration Vision MultiCal

iRCalibraton Vision Multi Calibration uses iRVision hardware to find coordinate frames between multiple robot arms. Vision Multi-Cal defines the relationship between two robots, or between a robot and a positioner coordinated by a single controller.
Request Product Description Page

iRCalibration Vision Shift

iRCalibration Vision Shift has two separate functions. 1. Easily modifies the taught positions of a program if the system is moved or reinstalled. 2. Easy modification of the positions of a robot program created with the offline programming system on the factory floor.
Request Product Description Page

iRCalibration Vision TCP Set

iRCalibration Vision TCP Set automatically sets the tool center point (TCP) of the robot using a camera.
Request Product Description Page

iRPickTool /Efficiency Tools

iRPickTool /Efficiency Tools allow for increased productivity, and reduced down time by only picking reachable parts on the conveyor.
Request Product Description Page

iRVision 2D Guidance

The iRVision 2D package is used to locate workpieces that shift in 2 dimensions. The workpieces can shift in parallel to the work surface (X,Y) and rotate on the work surface (Roll).
Request Product Description Page

iRVision No-Cal

iRVision No-Cal allows an iRVision camera to be used to locate parts without the need to calibrate the camera, or define any user frames or tool frames.
Request Product Description Page

iRVision 3D Multi-View

The 3D Multi-View Vision Process measures multiple points of a workpiece for its 3D position and posture using four 2D cameras, and provides compensation for robotic handling of the workpiece.
Request Product Description Page

iRVision 3DL

The 3D Laser (3DL) Vision Process measures the 3D plane of a workpiece and provides a 3D offset for compensating the robot.
Request Product Description Page

iRVision Bar Code Reader

The Reader Vision process reads 1 and 2D bar codes.
Request Product Description Page

iRVision Bin Pick

The iRVision Bin Picking option allows the vision system to recognize the position and posture of each of the parts, which are randomly placed inside a container, and the robot to pick up those parts one by one. Uses Interference Avoidance to prevent collisions between the robot/gripper and the bin walls.
Request Product Description Page

iRVision Client

The iRVision Client allows the robot to interface with vision hardware. Coordination between the vision hardware and software depends on the software version installed.
Request Product Description Page

iRVision Inspection

The iRVision Inspection option (formerly Error Proofing) supports a wide variety of vision tasks including object or feature measurement, presence/absence, defect detection, surface flaw checking, color analysis, and many others. iRVision Inspection can function alone, or in combination with other iRVision processes like 2D or 3D guidance (available separately).
Request Product Description Page

KAREL

The KAREL option is required to run any customer KAREL programs in FANUC robots. KAREL is a powerful programming language that allows you to access and control all aspects of the FANUC robot, except motion.
Request Product Description Page

Math Function

The Math Function option provides additional instructions to the TP program editor allowing advanced math functions. SIN, COS, TAN, ASIN, ACOS, ATAN, ATAN2, SQRT, LN, EXP, ABS, TRUNC, and ROUND.
Request Product Description Page

Menu Utility

Menu Utility provides the capability to develop many user interface functions for a robot program within minutes.
Request Product Description Page

Motion Package

The Motion Package includes the most popular and most widely used motion options. It includes: Collision Guard, Constant Path, ADV-CP Speed Control, ADV-CP Path Control, Singularity Avoidance, and Motion Interface options in a single package.
Request Product Description Page

Multi UOP Interface

Multi UOP Interface (J964) provides independent UOP interfaces to support control of up to five programs.
Request Product Description Page

Multi-Equipment

The multi-equipment option permits the robot controller to control multiple arc welding power supplies simultaneously.
Request Product Description Page

Multi-Group Motion

A motion group defines a set of motors and axes that are combined to accomplish a motion task. FANUC robots are an example of a motion group, typically Group 1. Additional motion groups are defined to control axes on a piece of equipment other than the robot. The maximum number of groups that can be supported by a controller is eight. Up to four robots can be added as motion groups to the system.
Request Product Description Page

Multi-Arm

MultiARM provides close coupling of all robots through a single controller.
Request Product Description Page

ROBOGUIDE (R) PaintPRO

PaintPRO software is a graphical offline programming solution that simplifies robotic path teach and paint process development. PaintPRO is specifically designed to create paths that can be utilized by FANUC America Corporation's PaintTool™ application software.
Request Product Description Page

PaintWorks IV

FANUC America’s PAINTworks IV provides the necessary tools for an integrated paint shop control system. Offering centralized cell level control, PAINTworks IV interfaces with all paint system robots, reciprocators and bell zones. PAINTworks IV is also used with robotic sealing and dispensing systems offering a continuous control architecture for the entire paint shop. PAINTworks IV basic system control functions are process control, process monitoring and real time sequencing of cell activities
Request Product Description Page

Payload Confirm

Payload Confirm is used to evaluate the robot’s payload setting accuracy. It is included in Payload Identification.
Request Product Description Page

Payload Identification

Payload Identification (J669), available for most robot models, is used to estimate the robot payload automatically with the help of a built-in function. Payload Identification also includes Payload Confirm (J878) that is used to evaluate the payload setting accuracy with little robot motion.
Request Product Description Page

PC Developer''''s Toolkit (PCDK)

The PC Developer’s Kit enables you to create Microsoft Windows® applications that communication information and instructions with a FANUC robot controller. The applications employ the high performance Robot Server and Robot Neighborhood which are exposed as a object oriented API s within the Visual Basic 6, VB.NET and C# development tools.
Request Product Description Page

PC File Services

PC File Service Software provides a powerful file management capability for FANUC robots. It allows you to schedule the back up of robot application files to a PC. Both manual transfers and automatic/periodic schedules are supported.
Request Product Description Page

PC Interface

The PC Interface option enables the controller to respond to PC applications written with PC Developer’s Kit (PCDK).
Request Product Description Page

Process Logger

Process Logger collects process-related application data. You can then use the teach pendant interface to analyze trends graphically to identify corrections to abnormal process behavior. Process Logger allows you to set thresholds on process items being collected, and post alarms if the item should fall out of tolerance.
Request Product Description Page

R-30iB Plus iHMI Guides

The R-30iB Plus iHMI Guides promote unprecedented ease of use and easy setup.
Request Product Description Page

Remote iPendant

The Remote iPendant option allows you use an HMI such as the Rockwell PanelView Plus or a Tablet, as a remote iPendant, including the ability to jog the robot in auto mode.
Request Product Description Page

RemovalTool

RemovalTool application software, and a force control device, provide you with a cost-effective solution for robotic surface and edge finishing applications.
Request Product Description Page

ROBOGUIDE (R) PaintPRO

PaintPRO software is a graphical offline programming solution that simplifies robotic path teach and paint process development. PaintPRO is specifically designed to create paths that can be utilized by FANUC America Corporation's PaintTool™ application software.
Request Product Description Page

ROBOGUIDE (R) WeldPRO

WeldPRO allows users to simulate a robotic arc welding process in 3-D space. You can easily navigate through WeldPRO to create complete workcells by importing actual tooling and workpiece CAD files. Anyone familiar with programming a FANUC robot will be able to easily create new weld paths with proper torch angles and process parameters. All programs and settings [from] the virtual workcell can be transferred to the real robot to decrease installation time.
Request Product Description Page

Servo Torch

ServoTorch is a fully-integrated, servo-controlled, wrist-mounted, four-roll (4) “Pull” wire feeder controlled by the ARC Mate® series robots. The design is optimized to feed aluminum and soft wire. Integration of the wire feed motor with the motion control of the robot results in a close coupling of the welding process.
Request Product Description Page

Single and Dual-Axis Positioners

FANUC America’s Single and Dual Axis Servo Positioners are high performance positioners designed to provide a flexible, reliable, and cost effective solution to automation integrators for part and tool manipulation during application.
Request Product Description Page

Singularity Avoidance

The Singularity Avoidance option allows a FANUC robot with an inline wrist to avoid wrist singularity automatically during Linear motion, therefore avoiding TCP slowdown during J4 & J6 high speed counter-rotation motions associated with wrist singularity.
Request Product Description Page

Soft Float

Soft Float is used to compensate for variances in workpiece precision in applications where the robot is used to mount workpieces on a machine tool.
Request Product Description Page

SpotTool+

SpotTool+ simplifies and standardizes the setup, interface, programming, operation, and maintenance of FANUC robots used in body shop applications, including spot welding, stud welding, dispensing, and material handling. Built-in functions typical to body shop applications are provided, allowing the user to teach positional data and logical sequences easily using familiar terms and menu commands.
Request Product Description Page

Thru Arc Seam Tracking (TAST)

Thru Arc Seam Tracking (TAST) automatically adjusts the robot''s vertical and lateral trajectory to compensate for part warping or misplacement. Often used with Touch Sensing to find the start of the weld joint, TAST measures feedback current and adjusts the robot''s path to keep the weld in the joint center.
Request Product Description Page

Touch Skip

Touch Skip can be used to perform a SKIP automatically when disturbance torque exceeds specified limits due to an unexpected robot collision.
Request Product Description Page

Tracking Jog

The MultiARM Tracking Jog feature simplifies the teaching of MultiARM programming.
Request Product Description Page

User Socket Messaging

User Socket Messaging allows you to use TCP/IP socket messaging [from] KAREL. Socket Messaging enables data exchange between networked robots and a remote computer via TPC/IP Sockets.
Request Product Description Page

Versabell III

FANUC America’s VersaBell III Paint Applicator is an electrostatic rotary atomizer designed for high performance, robotic bell spray applications. This “versatile” device applies a variety of solvent-based automotive top coat materials with an adjustable small to large painting pattern.
Request Product Description Page

Vision Support Tools

Vision Support Tools is a grouping of tools for advanced vision applications.
Request Product Description Page