Change Product Line


 
 

New Food Packaging Robot from FANUC Features Vision, Larger Work Envelope, & Compact Size

 
 

FANUC America is proud to introduce the new FANUC M-710iC/50H robot - A five-axis robot that offers a larger work envelope than previous generation packing robots, while offering a compact size for work in small spaces.

   
 

In this food packing demonstration, the new FANUC M-710iC/50H showcases its efficiency as an ideal solution for the food and beverage packing industry. Equipped with FANUC iRVision line tracking, the robot tracks and picks randomly-oriented cased product from an infeed conveyor three-at-a-time, and places them in an open-ended box on an outfeed conveyor in tray formation. The product is transferred back to the infeed conveyor and the process repeats, displaying the robot's repeatability, reliability and speed.

The new FANUC M-710iC/50H also features enclosed motors and cables, and is rated IP65, which enables it to withstand dust and low pressure cleaning. It operates with the same speed and reliability as FANUC's previous-generation packing robot while providing a 50kg payload and better protection from severe dust and liquid environments.

Interested in a FANUC Food Packing Robot? Talk to us today!

Follow the link to speak with a FANUC representative today, or learn more about our full line of Food Packing Robots.

 
     
 

FANUC M-710iC/50H Robot

  • Wide motion envelope and enough wrist load capacity to handle 50kg.
  • Compact size that is optimized for narrow work environments.
  • High speed design for transfering parts.
  • Comes with ceiling mount option, ideal for compact handling systems.
  • IP67-equivalent resistance to environmental conditions (dust and liquid).
  • Reliable for a variety of applications, including load/unload for machined parts, de-burring and die cast loading.
  < Back to FANUC Robotics Application Case Studies