Change Product Line


Automated Bag Case Packing System Uses Robot For Foremost Flexibility


FANUC Authorized Integrator Premier Tech is recognized worldwide as a leader in customized packaging, material handling and bulk processing solutions in a wide range of industries. This case packing system is the latest in Premier Tech's AR Series of robotic case packers and palletizers, utilizing the FANUC M-20iA Robot for the case packing of large bags.


In this system an inbound conveyor carries bags to the robot where they are stopped in pairs of two. Once paired, the FANUC M-20iA's vacuum gripper then acquires the bags and case packs them into boxes. These boxes are conveyed into the system on a secondary conveyor on a lower level. Once the boxes are filled with bags they are conveyed out of the system.

With the AR Series Case Packing and Palletizing System from Premier Tech all projects are customized to meet customer requirements and include a user-friendly interface. Using robotic automation with innovative FANUC robots allows for flexible, gentle handling of the products, and because of the robot's motion no flap holder is required. Stored recipes allow for quick changeover of products, which can be handled simultaneously at production rates up to 20 picks per minute. This system is also designed to meet the most stringent safety standards on the market.

Interested in a FANUC Case Packing Robot? Talk to us today!

Follow the link to speak with a FANUC representative today, or learn more about our full line of Packaging Robots.


Key Technology Demonstrated


FANUC M-20iA Robot

  • 20 kg payload at wrist.
  • Compact size, slim wrist, and small footprint permit operation in tight work spaces.
  • High joint speeds maximize throughput.
  • Built-in Solution Arm, 50 mm hollow wrist and upper arm.
  • 6 degrees of freedom.
  • ± 0.10 mm repeatability.
  < Back to FANUC Robotics Application Case Studies