Change Product Line

FANUC Delta Robot Picks & Packs Small Batteries with Amazing Speed & Accuracy


Small part kitting operations that require industrial robotic automation, such as the operation seen in this demonstration video, are a perfect fit for the FANUC M-1iA Robot. Small part manufacturers require a robot that is lightweight, compact, and provides higher speeds and accuracy to meet their production goals. The FANUC M-1iA robot's flexibility and speed are best in class and far exceed the capabilities of other vertically-articulated or SCARA-type robots.

The FANUC M-1iA/0.5S seen here utilizes FANUC's built-in robotic vision system -- iRVision -- to locate small batteries on an inbound conveyor. After quickly locating each of the randomly-oriented batteries, the robot meticulously picks and places each individual battery in a precise arrangement for packaging. In addition to the four-axis model seen here, FANUC Robotics also offers a six-axis model of the M-1iA robot -- The M-1iA/0.5A - for tasks that require maximum wrist articulation.

Interested in the FANUC M-1iA Robot?

Follow the link to speak with a FANUC representative today, or learn more about our full line of Packaging Robots.


Key Technology Demonstrated


FANUC M-1iA Robot

  • Ideal for small part assembly and picking and packing applications.
  • Lightweight and compact size.
  • Ability to work in small spaces.
  • iRVision is built-in.
  • Can be installed in multiple orientations.
  • 4-axis and 6-axis variants.
  • A 3 axis wrist makes the M-1iA extremely flexible and versatile compared to traditional SCARA robots.
  < Back to FANUC Robotics Application Case Studies