Change Product Line

Robotically Automated Case Packing System - Courtesy of Schneider Packaging


This robotically automated case packing system developed by Schneider Packaging, features FANUC Robots as they pick, arrange and case pack kits.

Two FANUC LR-Mate 200iC robots use conventional line tracking and FANUC Robotics' PickTool application software to locate and position the kits.  Each robot is equipped with a vacuum gripper. To complete this system, a FANUC M-10iA robot is used to grab four kits at a time and packs them into a box with slips sheets in-between each layer. The LR Mate 200iC robots hand the kits off to each other to properly layer the products for packaging.  The LR Mate robot is programmed so that it picks the kit and hands it off to the second robot so it is positioned correctly.

Interested in this Case Packing System? Follow the link to request a quote, or learn more about our full line of Packaging Robots.


Key Technology Demonstrated


FANUC M-10iA Robot

  • iRVision integrated Vision Package.
  • Weighs only 130kg but carries a payload of 10kg.
  • 2D vision cables included as a standard option.
  • Highest axis speeds and repeatability in its class.
  • Robot can be floor, angle, wall, or ceiling mounted.

FANUC LR Mate 200iC Robot

  • Offers maximum performance in a light, efficient, accurate and nimble (LEAN) package.
  • Meets the automation needs of a variety of industries including electronics, medical devices, food, metals, plastics, and packaged and consumer goods.
  • Its compact design and flexibility to quickly adapt to small lot sizes, new styles and other modifications provides manufacturers an affordable solution for small part, flexible production.
  • The six-axis, LR Mate 200iC robot rates ‘best in class’ for its wrist load capacity, repeatability, work envelope, and speed.
  • Multiple mounting options: floor, tabletop, inside machines, angle and invert, which maximizes flexibility for small and narrow workspaces.
  < Back to FANUC Robotics Application Case Studies