Change Product Line

New FANUC P-50iB Robot Paints Automotive Parts in Chain On Edge Machine


FANUC Robotics intelligent paint robots offer manufacturers and suppliers a competitive and affordable advantage in painting and coating applications, including painting in a chain-on-edge environment, as seen in this demonstration.

This demo features FANUC's new P-50iB Robot. The P-50iB Robot is designed to completely paint and coat a variety of products in nearly every industry and manufacturing application. This robot's reach ranges from 1400 to 1800 millimeters; its payload ranges from 10 to 15 kilograms, based on the P-50iB's two different models. Both models of the P-50iB can be equipped with FANUC's patented iRVision software, which can identify parts in multiple orientations.

This demonstration is set up to show the P-50iB Robot's versatility and consistency - both of which are critical in painting in a chain-on-edge environment. The new P-50iB Robot works well for many applications including liquid painting, powder coating, index table painting, and can operate in hazardous environments. In addition, the P-50iB Robot can be mounted in a floor, wall or invert mount.

Put our experience in paint automation to work for you. Follow the link to learn more about our full line of Paint Robots.


Key Technology Demonstrated


FANUC P-50iB Robot

Paint Robot in Chain on Edge Machine
  • High wrist load capability (15kg) allows it to handle rotary atomizers.
  • Compatible with PaintTool Line Tracking, iRVision, Dual Check Safety Speed and Position Check (DCS) and Collision Guard software.
  • Purged and processed arm is FM and ATEX Class 1, Div. 1 approved.
  • Sealed hollow wrist allows manifold-mount applications.
  • Two model variants accommodate 1400-1800mm reach.
  • Floor, invert, wall or angle mounting accommodates a wide range of work areas.
  < Back to FANUC Robotics Application Case Studies