Change Product Line

FANUC Certified Education Robot Training (CERT)


Take the training where you need it...

in the classroom, in a laboratory or even at a remote site. Use the FANUC Certified Education Robot Training Cart to teach how to program a real robot, in real time, in a safe, controlled environment.

In addition, this package includes the complete version of FANUC software used by our customers. The FANUC Robotics Education Training Cart incorporates a compact robot housed in a self contained, mobile enclosure. The lightweight robot is designed for small part handling, high-speed picking and assembly applications.

Learn more about FANUC Robotics' Certified Education Robot Training Cart.


Standard M-1iA CART and LR Mate 200iC CART Cells include the following:


All CERT Carts Include:


Additional Options:

  • Force Sensor
  • Conveyor
  • Vision Lighting Kit

Features and Benefits

  • Fits through standard doorways
  • No set up or installation is required
  • Cart uses standard 120 VAC power supply
  • Demonstrates real-world applications for a variety of industries, including: aerospace, automotive, alternative energy, consumer goods, food, machine tool, and pharmaceutical
  • Valuable instructor and student certification from the leading supplier of robotic automation
  • CERT Cart training is exclusively offered by FANUC Robotics

FANUC iRVision

FANUC’s iRVision is a truly integrated, plug-and-go vision system that runs on the standard CPU of every FANUC R-30iA controller without any additional hardware. A single source solution developed and supported by FANUC, iRVision offers easy setup and operation for factory environments requiring 2D and 3D guidance, error proofing, visual tracking, and quality control – all with FANUC’s world-renowned reliability.

  < Back to FANUC Robotics Application Case Studies