Change Product Line

Robotic Food Palletizing System with FANUC M-410iB Palletizing Robots - Courtesy of Premier Tech


Premier Tech's Can Palletizing Systems are extremely reliable, high-performance machines offering the ideal solution to your pet food can palletizing needs. Their magnetic and vacuum grippers allow you to palletize virtually any type of can, each time producing highly stable stacks. While capable of lifting weights of up to 200 kg, these palletizing systems can reach speeds of up to 1,500 cans per minute with the high-speed option. The systems require very little maintenance and offer several configuration possibilities. 

The user-friendly operator interface allows for both easy operation and quick changeovers of palletizing patterns through stored recipes. Premier Tech's High-Performance Can Palletizing Systems are also equipped with a vision system for accurate layer sheet positioning and Collision Guard software that prevents accidental damage to the robot's gripper or other parts.

To quote this system Contact Us Today, or click to learn more about our full line of Palletizing Robots.


Key Technology Demonstrated


FANUC M-410iB Robot

Pick & Place Food Robots
  • Achieves palletizing speeds up to 1900 cycles per hour (bags or boxes)
  • Compact wrist minimizes interference with peripheral devices
  • Integrated cable routing speeds up system installation and avoids cable snags
  • Compact design allows installation into low-ceiling factories and tight work spaces
  • Proven, reliable FANUC servo drives highest uptime and productivity
  • Able to operate in environments ranging from harsh to traditional factory floor
  • Can be mounted on the floor or a platform/riser
  • Operates with the company’s latest R-30iB controller with integrated intelligent functions such as iRVision, Collision Guard, ROBOGUIDE, PalletTool and PalletPRO software
  < Back to FANUC Robotics Application Case Studies