Change Product Line
     
 

Food Manufacturing Robots

 
 

The new LR Mate 200iC/5C food robot is the latest member of FANUC Robotics’ family of lightweight, compact mini-robots, offering ‘best in class’ wrist load capacity, repeatability, work envelope, and speed. The M-430iA/2F high-speed, food picking robot is the first and only robot to meet the USDA hygiene requirements for meat and poultry processing, and receive equipment acceptance from the United States Department of Agriculture.

 
   
     
 

Key Technology Demonstrated

 
 
The M-430 iA/2F food robot offers a wide range of benefits, including:
  • A clean design with no food particle retention areas to resist bacteria growth and rust.
  • Hollow arm to avoid air line and electric cable exposure 
  • Capable of working with primary (unpackaged) and secondary (packaged) food products.
  • Manufactured with food-grade grease, and USDA-accepted parts
  • Designed with special coating, materials and seals to withstand caustic food industry cleaners and acids used in food plant washdown operations.
  • IP67 rating for the entire robot allows it to withstand the rinsing process after the caustic washdown.
  • Materials used in product contact areas are in accordance with the applicable FDA requirements as stated in 21 CFR, parts 174-189.
The LR Mate 200 iC/5C food robot offers a variety of benefits, including:
  • A clean design with no food particle retention areas to resist bacteria growth and rust
  • A special coating to handle wipe-down and low-pressure rinsing and sanitizers
  • Ability to work with primary (unpackaged) or secondary (packaged) food products
  • Manufactured with food-grade grease
  • IP67 rating for the entire robot allows it to withstand harsh environments
  • Five-axis design is 50% faster than previous mini-food robot
  • Easily handles up to 5kg payload
 
  < Back to FANUC Robotics Application Case Studies