Change Product Line
     
 

Garden products case packing and palletizing

 
 

Features M-410iB and R-2000iB robots case packing and palletizing products. A FANUC M-410iB with a double vacuum gripper, case packs bags of garden products. A metering gate releases 2 bags at a time into the pick zone for the robot. A FANUC R-2000iB is then shown using a multi-function gripper to fill and palletize bags of sawdust. Filled bags are moved clear of the fill nozzle by an auxiliary transfer to allow placement of the next bag. The robot lifts filled bags from the transfer using a clamping, fork-style gripper. The bags are then palletized by the robot, create a neat, stable load for shipment.

 
   
     
 

Key Technology Demonstrated

 
  M-410 iB Robot
  • High performance motion yields fast cycle times and high throughput.
  • Large work envelope provides the ability to service multiple production lines.
  • Small footprint and integrated controller reduce required floor space.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs .
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.
R-2000 iB Robot
  • The slim arm of the R-2000 iB and compact footprint allows for increased robot density, increasing throughput.
  • Compact size and ability to flip over and work behind itself maximizes flexibility for work cell design, and saves valuable floor space.
  • Large allowable wrist moments and inertias meet a variety of heavy handling challenges.
  • Non-rotating forearm simplifies hose and cable dressout increasing service life.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.
  • High-performance motion yields fast cycle times and high throughput.