Change Product Line

High Speed Bag Palletizing


Dual FANUC M-410iB robots palletize bags at high speeds. Mechanical clamp grippers have automatic servo-controlled adjustment for varying bag widths. System capacity is over 40 bags per minute. In the second sequence, another M-410iB robot with a vacuum gripper securely handles and palletizes bales. It accommodates very tall loads for optimal shipping and transportation efficiency. Next, another M-410iB robot palletizes both drums and bags in the same cell. The unique multi-function gripper handles bags, drums, two different slip sheets and pallets. Product labels are applied in-process to the product. In the last sequence, bags are de-palletized by a M-410iB robot using iRVision. Incomplete loads are tolerated by identifying and processing orphan bags on the top layer.


Key Technology Demonstrated

  M-410 iB Robot
  • High performance motion yields fast cycle times and high throughput.
  • Large work envelope provides the ability to service multiple production lines.
  • Small footprint and integrated controller reduce required floor space.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs .
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.