Change Product Line

High Speed Box Palletizing Robot


Boxes are directed and funneled toward a FANUC Robotics M-410iB palletizing robot through a multiple conveyor system. Once they reach the end of the conveyor system, they are split into two rows in preparation for palletizing. The M-410iB with its multi-zone end of arm tooling picks eight boxes eight at a time, and stacks them in alternating rows. The palletizing continues until the boxes are stacked to specification.

When a pallet reaches capacity, it is removed by conveyor, and an empty pallet is automatically fed to the robot. While the boxes stack into groups of four on one conveyor, the M-410iB palletizes boxes from a second conveyor, increasing throughput. The M-410iB has a long reach, allowing for simultaneous multiple line palletizing. Its heavy payload gives it the versatility needed to process heavy payload palletizing and depalletizing operations.

Learn more about FANUC Robotics' full line of Palletizing Robots

Key Technology Demonstrated

M-410iB/160 Robot
  • 160kg payload provides the ability to handle heavy loads and tooling.
  • High performance motion yields fast cycle times and high throughput.
  • Small footprint and integrated controller reduce required floor space.
  • Large work envelope provides the ability to service multiple production lines.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs .
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.
  • High-performance motion yields fast cycle times and high throughput.
  • Can be mounted to a rail to perform multiple operations simultaneously.


  < Back to FANUC Robotics Application Case Studies