Change Product Line

Before You Build it, Test it Using FANUC ROBOGUIDE Simulation Software


The following video featuring FANUC Robotics' ROBOGUIDE Simulation Software, comes courtesy of FANUC Robotics Authorized Integrator Automated Cells & Equipment.

FANUC Robotics' ROBOGUIDE family of simulation software packages provide the ability to create, program and simulate a robotic workcell in 3-D, without the need or expense of physical prototypes. By utilizing virtual robots, workcell models and offline programming, ROBOGUIDE reduces risk by enabling visualization of single and multi-robot layouts prior to system installation. True robot operation is provided using virtual robot controllers, which contain a real copy of the software that runs on your FANUC robot. The integrated virtual teach pendant looks and operates just like a real teach pendant. Accurate cycle time reporting is essential when optimizing a workcell. RoboGuide's cycle time profiler provides cycle time at the program, routine and motion instruction level. FANUC Robotics offers many application-specific plug-ins for ROBOGUIDE including: WeldPRO, HandlingPRO, PalletPRO, PickPRO, PaintPRO and MotionPRO. These plug-ins offer additional process-specific capabilities.

Interested in ROBOGUIDE Simulation Software? Talk to us today!

Follow the link to speak with a FANUC representative today, or learn more about ROBOGUIDE.


Key Technology Demonstrated



  • Animation tool easily enables quick & low cost verification
  • Easily creates a layout for devices and machines - No special skills required
  • Program creation using animation
  • Extremely reduces start-up time and maintenance with offline checking
  • Accurate simulation of robot movement and application commands by virtual robot
  • ASCII translator package converts various robot files between binary and ASCII
  < Back to FANUC Robotics Application Case Studies