Change Product Line

FANUC LR Mate 200iC Assembly Robots Fashion Electrical Boxes for Assembly


In this video courtesy of Koops Automation, a high speed robotics assembly cell fashions multi-gang household and commercial electrical boxes. The robotic cell features two FANUC LR Mate 200iC 6-axis robots

The robots receive parts from an injection molding press. The first FANUC LR Mate, equipped with iRVision, locates the incoming parts from an infeed conveyor. The infeed robot picks up an electrical box and places it in an automated assembly station, which inserts mounting nails to correct depth. A second outfeed robot presents the completed assembly to an auto-labeler and places completed parts on the outfeed conveyor. The outfeed robot automatically rejects bad parts.

This system is completely reconfigurable and can be used to produce a variety of products.

Follow the link to learn more about FANUC Robotics' full line of Assembly Robots.


Key Robot Technology Demonstrated


LR Mate 200iC Robot

Paint Robot Paints Car Body
  • Offers maximum performance in a light, efficient, accurate and nimble (LEAN) package
  • Meets the automation needs of a variety of industries including electronics, medical devices, food, metals, plastics, and packaged and consumer goods
  • Its compact design and flexibility to quickly adapt to small lot sizes, new styles and other modifications provides manufacturers an affordable solution for small part, flexible production
  • The six-axis, LR Mate 200iC robot rates ‘best in class’ for its wrist load capacity, repeatability, work envelope, and speed
  • Multiple mounting options: floor, tabletop, inside machines, angle and invert, which maximizes flexibility for small and narrow workspaces
  < Back to FANUC Robotics Application Case Studies