Change Product Line

FANUC M-2000iA Part Transfer Robot Used in Car Body Transfer


The World's strongest six-axis robot, a FANUC M-2000iA robot is used to transfer full auto bodies between conveyor systems. The M-2000iA robot picks up a complete auto body, which combined with the end of arm tool, weighs almost 1,500 pounds, with the center of gravity almost a full meter out from the faceplate.

The M-2000iA repositions the full auto body 5.5 meters to the adjacent carrier. This M-2000iA robotic vehicle transfer is fully programmable, transferring two different body styles using the same tooling with flexibility to adapt for additional future body styles. The M-2000iA robot series are more flexible, reliable and cost effective than custom designed transfer machines providing customers with increased capability, equipment availability, uptime and faster return on investment.

Learn more about FANUC Robotics' full line of Part Transfer Robots.


Key Technology Demonstrated


M-2000iA Robot

  • Ideal for heavy duty material handling.
  • World’s longest horizontal stroke on the 900L of 8.2 meters or 26 ft and 10.83 inches.
  • World’s longest vertical stroke on the 900L of 6.2 meters or 20 ft and 4 inches.
  • Payloads of 900kg and 1200kg with an option for 1350kg.
  • The 1350kg option still allows for full wrist articulation.
  • Full six-axis articulation.
  < Back to FANUC Robotics Application Case Studies