Change Product Line

Robotic Palletizing & Depalletizing Boxes & Bags of Food


The five-axis, FANUC M-410iB/140H robot equipped with iRVision® 2D will palletize and depalletize boxes and bags to show the robot's versatility and speed.

Ideally suited for high-volume production in bag and box palletizing operations, the new M-410iB/140H is the latest member of the M-410iB family of palletizing robots. It features a 140kg payload and a slim arm and wrist design with integrated cable routing to minimize interference with tooling and other peripheral devices. A compact size allows it to work in small spaces with low ceiling heights.

FANUC America Corporation is the leading supplier of industrial robots and factory automation systems in North and South America. We offer robotic systems in the following applications: Assembly Robots, Material Handling Robots, Welding-Laser Robots, Material Removal Robots, Painting and Dispensing Robots. We also produce software, controls and vision products that aid in the development of state-of-the-art robotic systems.

Learn more about FANUC Robotics' full line of Palletizing Robots.


Key Technology Demonstrated


M-410iB Robot

  • Achieves palletizing speeds up to 1900 cycles per hour (bags or boxes)
  • Compact wrist minimizes interference with peripheral devices
  • Integrated cable routing speeds up system installation and avoids cable snags
  • Compact design allows installation into low-ceiling factories and tight work spaces
  • Proven, reliable FANUC servo drives highest uptime and productivity
  • Able to operate in environments ranging from harsh to traditional factory floor
  • Can be mounted on the floor or a platform/riser
  • Operates with the company’s latest R-30iA controller with integrated intelligent functions such as iRVision, Collision Guard, ROBOGUIDE, PalletTool and PalletPRO software

FANUC iRVision

FANUC’s iRVision is a truly integrated, plug-and-go vision system that runs on the standard CPU of every FANUC R-30iA controller without any additional hardware. A single source solution developed and supported by FANUC, iRVision offers easy setup and operation for factory environments requiring 2D and 3D guidance, error proofing, visual tracking, and quality control – all with FANUC’s world-renowned reliability.

  < Back to FANUC Robotics Application Case Studies