Change Product Line

Packaging Portion Cups into Cases


In this automated system, a FANUC M-421iA robot packages cups directly from a filler into cases for shipment. The system can process up to 1000 cups per minute. The robot gripper has 2 independent sections allowing it to pack 1 large case or 2 smaller cases at once. The robot also places separator sheets between layers in the case. The robot controller is completely enclosed in the base of the robot and is cooled by air conditioning.


Key Technology Demonstrated

M-421 iA robot
  • Highest motion speeds in its class for maximum performance and productivity.
  • 50kg capacity.
  • Highest payload in its class helps achieve maximum throughput by handling multiple parts.
  • Large work envelope with 1855mm horizontal reach.
  • Linear motion speeds up to 4200 mm/sec.