Change Product Line
     
 

Palletizing Cases

 
 

A FANUC M-710iC robot palletizes 2 cases at a time in a fully automated palletizing system. This system is capable of palletizing two different product lines and stretch wrap them in the same robotic pallet cell. The robot is also able to pick deck sheets from a magazine before loading the next pallet. Full pallets are stretch wrapped and labeled on all four sides.

 
   
     
 

Key Technology Demonstrated

 
  M-710 iC Robot

  • Best joint speeds in its class maximizing cycle time and throughput.
  • One of the largest work envelopes in its class.
  • Multiple mounting solutions.
  • Compact size and ability to flip over and work behind itself maximizes flexibility for work cell design, and saves valuable floor space.
  • Built to withstand demanding industrial environments with high reliability.