Change Product Line

Palletizing Cases and Pails


FANUC M-410iB robot palletizing construction products. The system accepts both corrugated cases and plastic pails and can run both simultaneously. The infeed system prevents tangling or jamming associated with the pail handles. The innovative gripper includes a servo actuation which collapses the product spacing for pallet loads. Precise product placement creates stable loads, including the nesting of the lids and bases of the pails. A secondary gripper actuation enables the robot to handle empty pallets and place them in each station.


Key Technology Demonstrated

M-410 iB robot
  • High performance motion yields fast cycle times and high throughput.
  • Large work envelope provides the ability to service multiple production lines.
  • Small footprint and integrated controller reduce required floor space.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs .
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.