Change Product Line

Palletizing Presentation Boards of Different Sizes


A FANUC M-410iB robot palletizes presentation boards of different sizes with a fork tool and a vacuum assist. Once the proper unit load is reached, the pallet conveys to the stretch wrapper outside of the work cell. The system accommodates multiple case sizes ranging from 30"x20" up to 120"x48". This system operates at 7.5 cases per minute and 15 pallets per hour. The pallet is automatically stretch wrapped and removed by a fork truck


Key Technology Demonstrated



  • Robot High performance motion yields fast cycle times and high throughput.
  • Large work envelope provides the ability to service multiple production lines.
  • Small footprint and integrated controller reduce required floor space.
  • Proven, reliable FANUC servo drives provide highest uptime and productivity.
  • Longer maintenance intervals equate to lower operating costs.
  • Fewer mechanical components reduce down time, increase mean time between failure (MTBF) and minimize spare part requirements.