Change Product Line

FANUC M-1iA Sorts Pills by Color Using Robot Vision System - FANUC iRVision


The FANUC M-1iA is a lightweight and compact four or six-axis parallel-link robot designed for small part handling, high-speed picking, packing and assembly applications. Equipped with iRVision 2D and a color camera, the robot picks and sorts pills of different colors. This demonstrates FANUC's unique capability to support customer processes with color features at very high speeds.

The M-1iA's flexibility and speed far exceed the capabilities of other vertically articulated or SCARA-type robots. The M-1iA's compact size allows operation in small spaces.
Using iRVision and a color camera, the robot picks and sorts the yellow, red and orange pills separately. The M-1iA robot is ideal for picking and packing a variety of products - even the most fragile.

Follow the link to learn more about our full line of Picking & Packaging Robots.


Key Robot Technology Demonstrated


M-1iA Robot

M-2000iA Transfer Robot
  < Back to FANUC Robotics Application Case Studies