Change Product Line

Robotic CNC Spring Forming Machine with FANUC M-1iA Pick and Place Robot


This robotic picking and packing demonstration cell developed by FANUC Robotics features the FANUC M-1iA/0.5S four-axis "Genkotsu" robot. This parallel-link robot model is equipped with a single-axis wrist and offers speeds up to 3,000 degrees per second.

In this application, the FANUC M-1iA/0.5S picks springs conveyed from a mock CNC spring forming machine and places them on a cleat conveyor to simulate packaging. The robot's parallel-link structure provides higher speeds and accuracy compared to traditional handling robots. 

While the springs are being picked up, the robot uses a camera equipped with FANUC iRVision error proofing to inspect each spring's length on-the-fly before placing it on the cleat conveyor. A monitor displays what this camera is seeing. iRVision error proofing results in complete inspection of the part. After inspection, the robot reorients the spring by rotating it 90 degrees before placing it on the conveyor for packaging. This prevents the springs from getting tangled.

The M-1iA robot can be easily mounted on existing equipment or machines, making it ideal for machines with output conveyors such as Spring Formers or CNC Lathes.

Follow the link to learn more about our full line of Pick and Place Robots.


Key Robot Technology Demonstrated


FANUC M-1iA Robot

Robotic Spring Forming CNC Machine
  • Ideal for small part assembly and picking and packing applications.
  • Lightweight and compact size.
  • Ability to work in small spaces.
  • iRVision is built-in.
  • Can be installed in multiple orientations.
  • 4-axis and 6-axis variants.
  • A 3 axis wrist makes the M-1iA extremely flexible and versatile compared to traditional SCARA robots.
  < Back to FANUC Robotics Application Case Studies