Change Product Line
     
 

Robots Assembling and Disassembling keypads

 
 

Two FANUC M-1iA robots assembling and disassembling 10-key keypads at high speeds. The robots are equipped with iRVision 2D allowing them to locate the keys on the keypad. These robots are lightweight and compact six-axis parallel link robots. The parallel link structure provides higher speeds and accuracy compared to traditional assembly robots. The M-1iA is designed for small part handling, high speed picking and assembly applications. It has a 3 axis wrist which makes it extremely flexible and versatile compared to traditional SCARA robots.

 
   
     
 

Key Technology Demonstrated

 
 
M-1 iA robot
  • Ideal for small part assembly and picking and packing applications.
  • Lightweight and compact size.
  • Ability to work in small spaces.
  • iRVision is built-in.
  • Can be installed in multiple orientations.
  • 4-axis and 6-axis variants.
  • A 3 axis wrist makes the M-1 iA extremely flexible and versatile compared to traditional SCARA robots.