Change Product Line

Vision Guided Robots Assemble Pens

  Two FANUC LR Mate 200iC robots equipped with 2D iRVision and a rotary flexible parts feeder assemble pens together. iRVision is used to pick multiple sections of the pen from the flexible parts feeder and the robot then assembles the pieces. FANUC's intelligent robots for assembly applications offer manufacturers a competitive edge compared to fixed automation. The LR Mate 200iC quickly adapts to small lot sizes, new styles and other modifications, providing an affordable and flexible solution for small part production. The LR Mate 200iC, a member of FANUC Robotics' family of lightweight, compact mini-robots, offers 'best in class' wrist load capacity, repeatability, work envelope and speed.


Key Technology Demonstrated


LR Mate 200iC Robot

  • Offers maximum performance in a light, efficient, accurate and nimble (LEAN) package.
  • Meets the automation needs of a variety of industries including electronics, medical devices, food, metals, plastics, and packaged and consumer goods.
  • Its compact design and flexibility to quickly adapt to small lot sizes, new styles and other modifications provides manufacturers an affordable solution for small part, flexible production.
  • The six-axis, LR Mate 200iC robot rates ‘best in class’ for its wrist load capacity, repeatability, work envelope, and speed.
  • Multiple mounting options: floor, tabletop, inside machines, angle and invert, which maximizes flexibility for small and narrow workspaces.